IESNA:LM-63-2002
[TEST]P953202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54655
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6412.7 8029.3 9490.7 10622.1 11544.6 12066.5 12312 12399.4 12842.4 13790.3
15356.1 17333.8 19280.5 20835 22194.9 23436.2 24220.5 24420.8 23938.4 22716.8
20251 15988.1 13197.9 11053.7 8754.4 6158.8 4048.5 2838.2 2214.7 1912.8
1735.1 1458.6 1235.7 428.8 208.8 33.9 0
6412.7 8085.7 9561.3 10712.3 11558.7 12131.4 12424.8 12506.7 12873.4 13728.3
15175.6 17113.8 19023.8 20631.9 22005.8 23247.2 24178.2 24513.9 24206.4 23171
21111.5 17173 13731.1 11530.5 9259.4 6714.6 4415.3 2979.3 2285.2 1980.5
1752 1481.2 1247 530.4 222.9 42.3 0
6412.7 8015.2 9462.5 10624.9 11530.5 12187.9 12551.8 12707 12994.7 13762.1
14995 16716 18549.8 20166.4 21472.6 22516.5 23495.5 23972.3 23851 23024.3
21368.2 18662.7 14876.5 12235.8 9981.6 7515.8 5019 3334.7 2465.8 2048.2
1808.4 1574.3 1348.6 1029.8 524.8 62.1 0
6412.7 8015.2 9420.2 10579.7 11547.4 12289.4 12786 13045.5 13316.4 13908.8
14825.7 16160.2 17745.7 19266.4 20490.8 21495.2 22338.8 23021.5 23204.9 22934
21938.1 20090.2 17494.6 14422.3 11530.5 8960.3 6266 4011.8 2736.6 2082.1
1797.1 1560.2 1331.6 1060.8 744.8 290.6 0
6412.7 7778.2 9140.9 10331.5 11352.8 12255.6 12975 13451.8 13756.5 14224.8
14986.5 15965.5 17232.3 18521.6 19681.1 20679.9 21492.4 22214.6 22728.1 22866.3
22592.7 21751.9 20121.2 17655.5 14775 11832.4 8816.4 5811.8 3650.7 2448.9
1867.7 1658.9 1441.7 1100.3 742 231.3 0
6412.7 7654.1 8884.2 10043.7 11115.8 12108.9 13011.7 13725.4 14210.7 14664.9
15234.8 16053 17000.9 18126.6 19260.8 20389.3 21348.5 22098.9 22666 23134.4
23498.3 23377 22866.3 21706.8 19703.7 17108.1 13770.6 10560 7101.1 4384.2
2843.8 1943.8 1407.8 852 428.8 112.9 0
6412.7 7417.1 8486.4 9578.2 10639 11680 12684.4 13578.7 14320.7 14916
15519.8 16179.9 16905 17807.8 18843.2 20016.9 21224.4 22389.5 23422.1 24330.6
25157.2 26065.6 26474.7 26728.6 26672.2 25521.1 23323.4 19822.2 15189.7 10289.1
5938.8 3083.6 1574.3 908.4 442.9 152.3 0
6412.7 7236.5 8094.2 9030.9 10001.4 10918.3 11902.9 12859.3 13779 14591.6
15404.1 16157.4 16840.1 17576.5 18349.5 19178.9 20141 21230 22420.6 23684.5
25064.1 27044.6 28644.3 29620.4 30732 31536.1 31640.5 30559.9 27749.9 23202.1
16905 10909.8 5560.7 2268.3 809.7 158 0
6412.7 6912.1 7515.8 8215.5 8982.9 9795.4 10622.1 11440.2 12249.9 13082.2
13954 14760.8 15638.3 16555.2 17508.8 18465.2 19526 20716.5 22034.1 23526.5
25270 27913.6 30537.3 32334.5 34628.2 37328.1 40217.1 42144 41732.1 37852.9
29865.9 19362.3 8212.7 2508.1 790 163.6 0
6412.7 6855.7 7456.6 8099.8 8824.9 9592.3 10376.6 11158.1 11931.1 12715.4
13488.5 14289.7 15136.1 16053 17000.9 17985.5 19080.2 20290.5 21644.7 23188
24928.7 27727.4 30370.9 32317.6 34769.2 37711.8 40866 42874.7 42493.9 38369.2
29688.1 18154.8 6957.2 1921.3 620.7 141.1 0
6412.7 6641.3 6951.6 7369.1 7874.1 8424.3 8980.1 9564.1 10167.8 10777.2
11392.3 12027 12667.5 13344.6 14072.5 14842.7 15689 16648.3 17805 19125.3
20733.5 23289.5 25227.7 27140.5 29473.7 32280.9 34915.9 36058.6 34865.2 30314.5
22378.3 12455.9 3591.5 753.3 251.1 56.4 0
6412.7 6483.3 6658.2 6909.3 7256.3 7631.5 8040.6 8461 8887 9341.2
9784.1 10210.1 10650.3 11087.6 11550.2 12038.3 12551.8 13175.3 13897.5 14834.2
16188.4 17869.9 19015.3 20296.2 21828.1 23498.3 24638.1 24240.3 22248.5 18513.1
13370 6841.6 2231.6 665.8 228.5 53.6 0
6412.7 6342.2 6367.6 6483.3 6672.3 6867 7123.7 7377.6 7628.7 7891.1
8119.6 8325.5 8497.6 8655.6 8765.7 8836.2 8906.7 8954.7 9033.7 9217.1
9657.2 9916.7 9964.7 10060.6 10210.1 10345.6 9976 8805.2 7135 5287
3594.3 2037 1021.3 431.7 208.8 73.4 0
6412.7 6046 5828.7 5715.9 5704.6 5749.7 5825.9 5910.5 5969.8 6006.5
6003.6 5933.1 5823.1 5667.9 5462 5210.9 4909 4595.8 4308.1 4040
3763.6 3518.1 3312.2 3142.9 2996.2 2846.7 2660.5 2409.4 2062.3 1596.8
1162.4 854.8 592.5 380.9 217.2 62.1 0
6412.7 5772.3 5374.5 5199.6 5157.3 5193.9 5272.9 5357.6 5399.9 5388.6
5329.4 5225 5072.6 4883.6 4663.5 4437.8 4203.7 3969.5 3738.2 3484.3
3227.5 2996.2 2826.9 2725.3 2685.8 2691.5 2685.8 2606.8 2412.2 2087.7
1588.4 1094.6 767.4 505 251.1 56.4 0
6412.7 5557.9 5078.3 4889.2 4897.7 5004.9 5123.4 5199.6 5205.2 5154.4
5055.7 4914.6 4748.2 4556.3 4353.2 4152.9 3941.3 3718.4 3489.9 3278.3
3117.5 2979.3 2886.2 2826.9 2776.1 2716.9 2623.8 2527.9 2409.4 2220.3
1932.6 1517.8 995.9 550.1 262.4 56.4 0
6412.7 5351.9 4858.2 4731.3 4810.3 4957 5072.6 5129.1 5106.5 5019
4883.6 4722.8 4536.6 4353.2 4158.5 3969.5 3839.7 3684.6 3489.9 3334.7
3230.3 3092.1 2874.9 2702.8 2589.9 2479.9 2367 2254.2 2152.6 2059.5
1949.5 1771.8 1450.1 1111.6 651.7 158 0
6412.7 5236.3 4742.5 4672 4807.4 4948.5 5064.2 5098 5044.4 4906.2
4739.7 4550.7 4347.6 4167 4011.8 3924.4 3820 3712.8 3608.4 3377.1
3171.1 3007.5 2843.8 2691.5 2533.5 2395.3 2259.8 2135.7 2005.9 1856.4
1709.7 1577.1 1382.4 1193.4 835.1 324.4 0
6412.7 5137.5 4669.2 4660.7 4810.3 4945.7 5047.2 5058.5 4976.7 4827.2
4638.2 4429.4 4243.2 4071.1 3955.4 3856.7 3729.7 3557.6 3405.3 3221.9
3080.8 2922.8 2767.7 2626.6 2508.1 2386.8 2257 2124.4 1969.2 1797.1
1608.1 1441.7 1227.2 928.2 615 256.7 0
6412.7 5081.1 4632.5 4657.9 4821.5 4954.1 5044.4 5027.5 4923.1 4745.4
4525.3 4319.4 4144.4 4011.8 3949.8 3800.2 3568.9 3300.9 3193.7 3103.4
2942.6 2818.4 2711.2 2553.2 2434.7 2341.6 2220.3 2076.4 1904.4 1715.3
1509.4 1419.1 1221.6 798.4 581.2 355.5 0
6412.7 5069.8 4609.9 4660.7 4824.4 4959.8 5041.6 5019 4892.1 4691.8
4468.9 4265.7 4093.7 4011.8 3915.9 3726.9 3388.3 3165.5 3109 2999
2857.9 2705.6 2561.7 2451.7 2384 2324.7 2214.7 2079.3 1915.6 1726.6
1526.3 1577.1 1258.3 840.7 640.4 237 0
6412.7 5069.8 4607.1 4669.2 4827.2 4962.6 5038.8 5027.5 4903.4 4694.6
4468.9 4262.9 4090.8 4014.7 3907.4 3715.6 3362.9 3168.3 3123.1 2996.2
2849.5 2683 2564.5 2417.8 2398.1 2324.7 2211.9 2079.3 1926.9 1723.8
1531.9 1554.5 1080.5 868.9 632 228.5 0
